56 items
-
10028532 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (in): 1-1/4 in
- Bore Shape: Round
-
10334010 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (mm): 25 mm
- Bore Shape: Round
-
10334013 MFG #: Rexnord$0.00 /
- Body Style: Block
- Bore Diameter (mm): 40 mm
- Bore Shape: Round