
4 items
-
214112 MFG #: Link-Belt$0.00 /
- Bore Size (in): 7 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
21431 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.9375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
21464 MFG #: Link-Belt$0.00 /
- Bore Size (in): 4 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
21471 MFG #: Link-Belt$0.00 /
- Bore Size (in): 4.4375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron