2 items
-
10407200 MFG #: Link-Belt$0.00 /
- Bore Size (in): 3.9375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron
-
10440524 MFG #: Link-Belt$0.00 /
- Bore Size (in): 4.9375 in
- Housing Coating: Powder Coated
- Housing Material: Cast Iron