
5 items
-
1110 MFG #: Link-Belt$0.00 /
- Bore Size (in): 0.625 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
1112 MFG #: Link-Belt$0.00 /
- Bore Size (in): 0.75 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
1116 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
1131 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1.9375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
1143 MFG #: Link-Belt$0.00 /
- Bore Size (in): 2 11/16 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron