3231FXT3S 1 15/16 2BLT FLNGE FLEX BLK
10434538
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Two Bolt
- Sleeve Material: Carbon Graphite Self-Lubricating
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- Height: 2.56
- Insert: 3231T3S
- Length: 5.88
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 371 C
- Maximum Temperature (F): 700 F
- Net Weight: 6.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.88
1 15/16" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Square Flange Block, Shortened Sleeve