15 items
-
3210FXT3 MFG #: Link-Belt$0.00 /
- Bore Size (in): 5/8 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
3211FXT3 MFG #: Link-Belt$0.00 /
- Bore Size (in): 11/16 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
3212FXT3 MFG #: Link-Belt$0.00 /
- Bore Size (in): 3/4 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
3216FXT3 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
3219FXT3 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 3/16 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
3220FXT1 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 1/4 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
3220FXT3 MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 1/4 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
-
3222FXT1S MFG #: Link-Belt$0.00 /
- Bore Size (in): 1 3/8 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron