BY410726E PILLOWBLK PRB226471XXXXXE
10437720
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Heavy Contact Seal
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base Length (in): 10.44 in
- Base to Center Height (in): 3.25 in
- Base Width (in): 3.19 in
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 8.13 in
- Bore Diameter (in): 2.9375 in
- Cage Material: Steel
- Centerline to Cap Face (in): 2.78 in
- Centerline to Outermost Bearing Face (in): 2.44 in
- Foot Height (in): 2 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Insert: B647L
- Length Through Bore (in): 3.86 in
- Locking Collar Outside Diameter (in): 4.16 in
- Locking Device Kit: SNW647
- Lubricant: Lithium Complex NLGI 2 Grease
- Maximum Speed (RPM): 1500 rpm
- Net Weight: 26.18
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 51100 lb
- Shaft Locking Collar Kit/Adapter Assembly: SNW647
- Shaft Locking Type: Adapter Mount
- Size Code: B647
- Slot Length (in): 1.06 in
- Static Load Rating (lb): 71500 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
2 15/16" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block with Two Lube Fittings, Adapter Mounted, Spring Loaded Heavy Contact Seal