PB22418H 1 1/8 PILLOWBLK RLR BRG
10435328
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Base Length (in): 6.31 in
- Base to Center Height (in): 1.75 in
- Base Width (in): 2.19 in
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 4.75 in
- Bore Diameter (in): 1.125 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.63 in
- End Cap: B420DTC
- Foot Height (in): 1.06 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Cast Face to Outermost Bearing Face (in): 0.53 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 1.532 in
- Insert: B418L
- Length Through Bore (in): 2.69 in
- Locking Collar Outside Diameter (in): 1.97 in
- Locking Device Kit: B420SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 4000 rpm
- Microlock Kit: B436MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 6.25
- Overall Height (in): 3.5 in
- Overall Length (in): 6.31 in
- Overall Width (in): 2.69 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 16900 lb
- Rolling Element: Spherical Roller
- Seal Kit: B420HS
- Setscrew Torque (in-lbs): 185 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B420
- Slot Length (in): 0.63 in
- Static Load Rating (lb): 18300 lb
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.128 cps
- Vibration Frequency Outer Ring Defect: 0.0887 cps
- Vibration Frequency Roller Spin: 0.0424 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted