PB22428H 1 3/4 PILLOWBLK RLR BRG
10415537
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base Length (in): 7.13 in
- Base to Center Height (in): 2.125 in
- Base Width (in): 2.5 in
- Bolt Size (in): 1/2 in
- Bolt Spacing (in): 5.5 in
- Bore Diameter (in): 1.75 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 1.91 in
- End Cap: B428DTC
- Foot Height (in): 1.31 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 4.50
- Housing Cast Face to Outermost Bearing Face (in): 0.66 in
- Housing Coating: POWDER COATED
- Housing Color: Black
- Inner Ring Outside Diameter (in): 2.027 in
- Insert: B428L
- Length: 8.50
- Length Through Bore (in): 3.13 in
- Locking Collar Outside Diameter (in): 2.59 in
- Locking Device Kit: B428SC
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3100 rpm
- Microlock Kit: B436MLK
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 13.60
- Overall Height (in): 4.25 in
- Overall Length (in): 7.13 in
- Overall Width (in): 3.13 in
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 24700 lb
- Rolling Element: Spherical Roller
- Seal Kit: B428HS
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B428
- Slot Length (in): 0.81 in
- Static Load Rating (lb): 28700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1361 cps
- Vibration Frequency Outer Ring Defect: 0.0972 cps
- Vibration Frequency Roller Spin: 0.0466 cps
- Weight unit: LB
- Width: 3.50
1 3/4" Mounted Spherical Roller Bearing, Cast Iron 2-Bolt Pillow Block, Single Setscrew Locking Collar, Clearance Seal
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)