B547L 2 15/16 INSERT ROLLER BRG
10439169
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Locking Type: Double Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4 7/8 in
- Bore Type: Straight
- C Dynamic Load Rating: 51100 lb
- Co Static Load Rating: 71500 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 2 7/16 in
- Height: 6.88
- Housing Fillet Radius (in): 0.08 in
- Inner Ring Hub Diameter (in): 3.370 in
- Length: 6.88
- Locking Collar Outside Diameter (in): 4 1/16 in
- Locking Collar Width (in): 13/16 in
- Locking Device Kit: B448SC QTY 2
- Maximum Shoulder Diameter (in): 4 17/32 in
- Net Weight: 10.67
- Outside Diameter (in): 5.1172 in
- Overall Width (in): 4.88 in
- Retainer Type: STEEL
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B548
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
- Width: 4.88
2 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar