
18 items
-
B22579HL MFG #: Link-Belt$0.00 / EA
-
B22580HL MFG #: Link-Belt$0.00 /
-
B523L MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.4375 in
- Outside Diameter (in): 2.8345 in
- Retainer Type: STEEL
-
B527L MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.6875 in
- Outside Diameter (in): 3.3464 in
- Retainer Type: STEEL
-
B531L MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.9375 in
- Outside Diameter (in): 3.5433 in
- Retainer Type: STEEL
-
B532L MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2 in
- Outside Diameter (in): 3.937 in
- Retainer Type: STEEL
-
B535L MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.1875 in
- Outside Diameter (in): 3.937 in
- Retainer Type: STEEL
-
B539L MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 2.4375 in
- Outside Diameter (in): 4.3307 in
- Retainer Type: STEEL