B572YL 4 1/2 INSERT ROLLER BRG
10414832
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 4.5 in
- Locking Type: Double Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 109400 lb
- Co Static Load Rating: 159300 lb
- Locking Device Kit: B572Y5S QTY 2
- Net Weight: 30.20
- Retainer Type: STEEL
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B572
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
Link-Belt B572YL Spherical Roller Bearings B500L Bearing Insert (Unmounted Replacement). Contact Rexnord for more details.