B579YL 4 15/16 INSERT ROLLER BRG
10413344
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 4.9375 in
- Locking Type: Double Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 166200 lb
- Co Static Load Rating: 241900 lb
- Locking Device Kit: B580Y5S QTY 2
- Net Weight: 41.68
- Retainer Type: STEEL
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B580
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1270 cps
- Vibration Frequency Roller Spin: 0.0515 cps
- Weight unit: LB
4 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar