2 items
-
10979092 MFG #: Link-Belt$0.00 /
- Bore Size (in): 9.4488 in
- Bore Size (mm): 240 mm
- Locking Type: Direct Shaft Mount
-
10979973 MFG #: Link-Belt$0.00 /
- Bore Size (in): 11.0236 in
- Bore Size (mm): 280 mm
- Locking Type: Direct Shaft Mount