22236LBC3 SPH RLR BRG KIT
10979747
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 7.0866 in
- Bore Size (mm): 180 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 12.5984 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 255000 lb
- Co Static Load Rating: 365000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.12 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 11.90 in
- Maximum Speed (RPM): 1300 GREASE - 1500 OIL rpm
- Maximum Speed Using Grease (RPM): 1300 rpm
- Maximum Speed Using Oil (RPM): 1500 rpm
- Minimum Shoulder Diameter (in): 7.80 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 66.30
- Retainer Type: BRASS
- Size Code: 22236
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1900 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
- Width: 6.13
180 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore