
41 items
-
22206LBC3 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 1.5905
- Outside Diameter: 2.4409 in
- Retainer Type: STEEL
-
22209LBC3 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 1.7717
- Outside Diameter: 3.3465 in
- Retainer Type: STEEL
-
22210LBC3 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 1.9685
- Outside Diameter: 3.5433 in
- Retainer Type: STEEL
-
22211LBC3 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 2.1654
- Outside Diameter: 3.9370 in
- Retainer Type: STEEL
-
22212LBC3 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 2.3622
- Outside Diameter: 4.3307 in
- Retainer Type: STEEL
-
22213LBC0 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 2.5591
- Outside Diameter: 4.7244 in
- Retainer Type: STEEL
-
22213LBC2 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 2.5591
- Outside Diameter: 4.7244 in
- Retainer Type: STEEL
-
22213LBC3 MFG #: Link-Belt$0.00 /
- Bore Diameter (Inch): 2.5591
- Outside Diameter: 4.7244 in
- Retainer Type: STEEL