22230LBC3 SPH RLR BRG KIT
10978999
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.9055 in
- Bore Size (mm): 150 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 10.6299 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 190000 lb
- Co Static Load Rating: 270000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.1 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 10.10 in
- Maximum Speed (RPM): 1600 GREASE - 1850 OIL rpm
- Maximum Speed Using Grease (RPM): 1600 rpm
- Maximum Speed Using Oil (RPM): 1850 rpm
- Minimum Shoulder Diameter (in): 6.5 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 41.30
- Retainer Type: STEEL
- Size Code: 22230
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1740 cps
- Vibration Frequency Outer Ring Defect: 0.1260 cps
- Vibration Frequency Roller Spin: 0.0500 cps
- Weight unit: LB
- Width: 6.13
150 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore