22222LBC0 110 MM SPH RLR BRG STRAIGHT
10437430
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.937 in
- Bore Size (mm): 110 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 7.874 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 102000 lb
- Co Static Load Rating: 132000 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 7.40 in
- Maximum Speed (RPM): 2000 GREASE - 2500 OIL rpm
- Maximum Speed Using Grease (RPM): 2000 rpm
- Maximum Speed Using Oil (RPM): 2500 rpm
- Minimum Shoulder Diameter (in): 4.80 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 15.63
- Retainer Type: STEEL
- Size Code: 22222
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1650 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0493 cps
- Weight unit: LB
110 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore