22219LBC3 95 MM SPH RLR BRG STRAIGHT
10419214
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.7402 in
- Bore Size (mm): 95 mm
- Bore Type: Straight
- Locking Type: Direct Shaft Mount
- Outside Diameter (in): 6.6929 in
- Sealed: None
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 71000 lb
- Co Static Load Rating: 90000 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 6.20 in
- Maximum Speed (RPM): 2400 GREASE - 2900 OIL rpm
- Maximum Speed Using Grease (RPM): 2400 rpm
- Maximum Speed Using Oil (RPM): 2900 rpm
- Minimum Shoulder Diameter (in): 4.20 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 9.75
- Retainer Type: STEEL
- Size Code: 22219
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1640 cps
- Vibration Frequency Outer Ring Defect: 0.1190 cps
- Vibration Frequency Roller Spin: 0.0510 cps
- Weight unit: LB
95 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore