ZNT936 T-U FRAME PROT SCREW KIT
10981123
MFG #: Rex
$0.00
/
- Take-up Frame Assembly Type: Protected Screw Type
- Series: ZNT Protected Screw Take-up Frames
- Travel Length (in): 36 in
- Allowable Working Load (2/3 Yield Strength) (lb): 6800 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR TA BASE MT SC 9 36IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Height (in): 10.625 in
- Frame Length (in): 56.5 in
- Frame Material: Welded Steel
- Frame Type: Protected Screw Take-up Frame
- Frame Width (in): 5.0625 in
- Housing Coating: POWDER COATED
- Net Weight: 111.00
- Size Code: 9
- Weight unit: LB
Spherical Roller Bearing, Top Angle Protected Screw Take-up Frame