ZHT730 T-U FRAME CNTR PULL

10438726 MFG #: Rex
$0.00 /
  • Series: ZHT Center Pull Take-up Frames
  • Travel Length (in): 30 in
  • Allowable Working Load (2/3 Yield Strength) (lb): 13000 lb
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: TUFR CP BASE MT SC 7 30IN
  • Bearing Housing Material: STEEL
  • Bearing Type: NO BEARING
  • Frame Type: Center Pull Type Heavy Duty
  • Housing Coating: POWDER COATED
  • Net Weight: 83.00
  • Size Code: 7
  • Weight unit: LB
Spherical Roller Bearing, Center Pull Take-up Frame
QTY