ZHT636 T-U FRAME CNTR PULL
10428005
MFG #: Rex
$0.00
/
- Series: ZHT Center Pull Take-up Frames
- Travel Length (in): 36 in
- Allowable Working Load (2/3 Yield Strength) (lb): 12300 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 6 36IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Type: Center Pull Type Heavy Duty
- Housing Coating: POWDER COATED
- Net Weight: 81.00
- Size Code: 6
- Weight unit: LB
Spherical Roller Bearing, Center Pull Take-up Frame