ZHT1224 T-U FRAME CNTR PULL
10411527
MFG #: Rex
$0.00
/
- Series: ZHT Center Pull Take-up Frames
- Travel Length (in): 24 in
- Allowable Working Load (2/3 Yield Strength) (lb): 53300 lb
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: TUFR CP BASE MT SC 12 24IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Frame Type: Center Pull Type Heavy Duty
- Height: 30.00
- Housing Coating: POWDER COATED
- Length: 34.00
- Net Weight: 300.00
- Size Code: 12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 34.00
Spherical Roller Bearing, Center Pull Take-up Frame