LHD4036 FRAME
10415326
MFG #: Link-Belt
$0.00
/
- Take-up Frame Assembly Type: Protected Screw Type
- Series: LHD Take-up Frames
- Travel Length (in): 36 in
- Available Shaft Sizes (in): 3 7/16-3 15/16 in
- Distance from End of Rod to Bearing Centerline (in): 14 5/8 in
- Distance From Frame Mounting Surface to Rod Centerline (in): 2 1/2 in
- Frame Bolt Hole Spacing (in): 65 1/4 in
- Frame Bolt Hole Spacing in Width Direction (in): 3 in
- Frame Height (in): 7 in
- Frame Length (in): 68 in
- Frame Material: Welded Steel
- Frame Mounting Pad Length (in): 6 in
- Frame Pad Width (in): 6 1/2 in
- Frame Width (in): 9 13/16 in
- Frame Width at Top of Frame (in): 7 in
- Mounting Bolt Size (in): 3/4 in
- Mounting Pad Height (in): 1/2 in
- Mounting Pad Length (in): 20 in
- Net Weight: 309.00
- Rod Diameter (in): 1 1/2 in
- Weight unit: LB
Spherical Roller Bearing, Top Angle Protected Screw Take-up Frame