LHD4018 FRAME

10409313 MFG #: Link-Belt
$0.00 /
  • Take-up Frame Assembly Type: Protected Screw Type
  • Series: LHD Take-up Frames
  • Travel Length (in): 18 in
  • Available Shaft Sizes (in): 3 7/16-3 15/16 in
  • Distance from End of Rod to Bearing Centerline (in): 14 5/8 in
  • Distance From Frame Mounting Surface to Rod Centerline (in): 2 1/2 in
  • Frame Bolt Hole Spacing (in): 47 1/4 in
  • Frame Bolt Hole Spacing in Width Direction (in): 3 in
  • Frame Height (in): 7 in
  • Frame Length (in): 50 in
  • Frame Material: Welded Steel
  • Frame Mounting Pad Length (in): 6 in
  • Frame Pad Width (in): 6 1/2 in
  • Frame Width (in): 9 13/16 in
  • Frame Width at Top of Frame (in): 7 in
  • Mounting Bolt Size (in): 3/4 in
  • Mounting Pad Height (in): 1/2 in
  • Mounting Pad Length (in): 20 in
  • Net Weight: 220.00
  • Rod Diameter (in): 1 1/2 in
  • Weight unit: LB
Spherical Roller Bearing, Top Angle Protected Screw Take-up Frame
QTY