ZS11 CLEARANCE SEAL KIT
10419164
MFG #: Rex
$0.00
/
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 3.00
- Length: 5.00
- Maximum Speed (RPM): 2050 rpm
- Net Weight: 2.10
- Series: Z Type Seal Kits-Clearance
- Size Code: 11
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Z Clearance Seal Kit for Spherical Roller Bearing