285BY321 4 7/16 BRZ BUSHING KIT
10981154
MFG #: Link-Belt
$0.00
/
- Series: Bushings-Replacement-Bronze
- Height: 4.50
- Length: 8.50
- Net Weight: 11.66
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
4 7/16" Replacement Bronze Insert for Rigid Sleeve Bearing