285BY319 3 15/16 BRZ BUSHING KIT
10981153
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Series: Bushings-Replacement-Bronze
- Height: 4.50
- Length: 8.50
- Net Weight: 9.46
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
3 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing