285BY331 BRZ BUSHING
10437448
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.9375 in
- Series: Bushings-Replacement-Bronze
- Height: 14.63
- Length: 8.38
- Net Weight: 26.25
- Sleeve Material: Bronze
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.25
5 15/16" Replacement Bronze Insert for Rigid Sleeve Bearing