N6107-IMP 6000 IMPACT INS TOOL SC4
10442818
MFG #: Rex
$0.00
/ EA
- Bore Size (in): 1 7/16 in
- Bore Size (mm): 35 mm
- Series: Shurlok Installation Tools
- Tool Size Code: 4
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: INSTALL TOOL
- Net Weight: 4.00
- Tool Style: Impact
- Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 1 7/16", 35mm shaft