105-90426-21 6000 IMPACT INS TOOL SC16

10422117 MFG #: Rex
$0.00 / EA
  • Bore Size (in): 6 7/16, 6 15/16 in
  • Series: Shurlok Installation Tools
  • Tool Size Code: 16
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: INSTALL TOOL
  • Net Weight: 30.00
  • Tool Style: Impact
  • Weight unit: LB
6000 Series Shurlok Impact Style Installation Tool for 6 7/16", 6 15/16" shaft
QTY