PLB6832R02 2 HOUSING & SEALS
10436975
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Height: 5.50
- Length: 9.56
- Net Weight: 16.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
2" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals