PLB68M40R02 40MM HOUSING & SEALS
10427658
MFG #: Link-Belt
$0.00
/
- Height: 4.50
- Length: 8.50
- Net Weight: 9.88
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.50
40 mm Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals