PLB6848R02 3 HOUSING & SEALS

10424631 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 3 in
  • Height: 13.50
  • Length: 7.25
  • Net Weight: 35.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.50
3" Two-Piece, 2-Bolt Cast Iron Adapter Mounted Spherical Roller Bearing Pillowblock Housing with Metal Triple Ring Seals
QTY