62MSTR FLANGE HSG HALF
10442070
MFG #: Link-Belt
$0.00
/
- Housing: FLG 2 PC 3 BLT TRI SQ BLT H
- Housing Material: Stamped Steel
- Base to Centerline Height (in): 1 1/2 in
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Carriage Bolt Long Shank Length (in): 0.1 in
- Carriage Bolt Short Shank Length (in): 0.01 in
- Carriage Bolt Size (in): 3/8 in
- Distance Between Bolt Holes (in): 3 9/16 in
- Frame Opening (in): 2 13/16 in
- Hole Diameter to Clear Mounting Bolt Square Shank (in): 19/32 in
- Housing Coating: Zinc Plated
- Housing Half Width (in): 11/32 in
- Housing Height (in): 3 11/16 in
- Housing Overall Circle Diameter (in): 4 7/16 in
- Net Weight: 0.25
- Nominal Hole Size (in): 13/32 in
- Radial Load Rating of Housing Assembly (lbf): 1100 lbs
- Size Code: 206
- Stock Thickness (in): 0.1 in
- Weight unit: LB
- Width of the Flat (in): 31/32 in
3-Bolt Non-Relubricatable Two-Piece Formed Steel Triangular Flanged Housing Half