47MST FLANGE HSG HALF
10422316
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE 2 PC 2 BLT SQ BLT H
- Housing Material: Stamped Steel
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Carriage Bolt Long Shank Length (in): 0.12 in
- Carriage Bolt Short Shank Length (in): 0.02 in
- Carriage Bolt Size (in): 5/16 in
- Distance Between Bolt Holes (in): 2 13/16 in
- Frame Opening (in): 2 3/16 in
- Height: 2.00
- Hole Diameter to Clear Mounting Bolt Square Shank (in): 1/2 in
- Housing Coating: Zinc Plated
- Housing Half Width (in): 5/16 in
- Housing Length (in): 3 9/16 in
- Length: 3.00
- Net Weight: 0.20
- Nominal Hole Size (in): 11/32 in
- Radial Load Rating of Housing Assembly (lbf): 700 lbs
- Size Code: 204
- Stock Thickness (in): 0.08 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
2-Bolt Relubricatable Two-Piece Formed Steel Flanged Housing Half