G100MSB FLANGE HSG HALF
10438017
MFG #: Link-Belt
$0.00
/
- Housing: FLG 2 PC 4 BLT RND SQ BLT H
- Housing Material: Stamped Steel
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Carriage Bolt Long Shank Length (in): 0.08 in
- Carriage Bolt Short Shank Length (in): 0 in
- Carriage Bolt Size (in): 1/2 in
- Distance Between Bolt Holes (in): 5 7/16 in
- Frame Opening (in): 4 9/16 in
- Hole Diameter to Clear Mounting Bolt Square Shank (in): 49/64 in
- Housing Coating: Zinc Plated
- Housing Half Width (in): 5/8 in
- Net Weight: 1.20
- Nominal Hole Size (in): 17/32 in
- Radial Load Rating of Housing Assembly (lbf): 2300 lbs
- Size Code: 211
- Stock Thickness (in): 0.16 in
- Weight unit: LB
4-Bolt Relubricatable Two-Piece Formed Steel Round Flanged Housing Half