FX321104 FLANGE HOUSING & FTG
10437979
MFG #: Link-Belt
$0.00
/
- Housing: FLANGE BLOCK 2 BOLT
- Housing Material: Cast Iron
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Height: 1.50
- Housing Coating: POWDER COATED
- Length: 4.44
- Net Weight: 0.67
- Size Code: 203
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.06
2-Bolt Flange Housing for size code 203 200 Series Ball Bearings