W2185S ECCENTRIC LOCK SET COLLAR KIT
10417382
MFG #: Link-Belt
$0.00
/
- Series: 200 Series Eccentric Locking Collar Kits
- Height: 1.50
- Length: 2.50
- Net Weight: 0.19
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.50
Eccentric Locking Collar Kit for 200 Series Ball Bearing