11 items
-
10434004 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.4375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
-
10418808 MFG #: Link-Belt$0.00 /
- Bore Diameter (in): 1.9375 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed