MFCCL256E1 3 1/2 FLANGE BALL BRG
10410915
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 3.5 in
- Bearing Type: Medium Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Piloted Flange Cartridge
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Viton Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT MEDIUM DUTY BALL
- Bearing Insert Finish: BLACK OXIDE
- Bolt Circle (in): 8.625 in
- Bolt Size (in): 3/4 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 21580 lb
- End Cap Available: No
- Foot Height (in): 1.13 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 10.00
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Housing Outside Diameter (in): 10.25 in
- Inner Ring Outside Diameter (in): 4.396 in
- Insert: MCLG256E1LPA
- Length: 10.00
- Locking Collar Outside Diameter (in): 5.73 in
- Locking Device Kit: CL2565S
- Lubricant: ALMASOL 1250 HI-TEMP
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 2250 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 21.22
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.14 in
- Overall Length (in): 10.25 in
- Overall Width (in): 10.25 in
- Pilot Configuration: Piloted
- Pilot Depth (in): 1.125 in
- Pilot Diameter (in): 7.375 in
- Radial Clearance: C5 INCREASED
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 540-600 in/lbs
- Size Code: 218
- Static Load Rating (lb): 14400 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.0981 cps
- Vibration Frequency Outer Ring Defect: 0.0685 cps
- Vibration Frequency Roller Spin: 0.0454 cps
- Weight unit: LB
- Width: 4.00
3 1/2" Mounted Ball Bearing, Medium Duty, Cast Iron 4-Bolt Round Piloted Flange Block, Centrik-Lok CL Locking Device, Single Lip Viton Contact Seal, Steel Retainers, High Temperature Grease, Increased Clearance