KLFXSS2M25 25MM FLANGE BALL BRG
10435085
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 25 mm
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polypropylene
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 400 Series Stainless Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: K2166 (Closed); K2M256D (Open)
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bolt Size (in): 7/16 in
- Bolt Size (mm): M11 mm
- Bolt Spacing (in): 3.8976 in
- Bore Shape: Straight
- Cage Material: Stainless Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 3150 lb
- End Cap Available: Yes
- Foot Height (in): 0.89 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 1.81
- Housing Color: White
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: SSG2M25L
- Length: 5.63
- Length Through Bore (in): 1.178 in
- Lube Fitting Type: STD FITTING PLUS PLASTIC PLUG
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 70 C
- Max Operating Temperature (F): 158 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.67
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.469 in
- Overall Length (in): 5.13 in
- Overall Width (in): 2.8 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Seal Kit: K2M25E (back auxiliary seal)
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 3.19
25 mm Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Stainless Steel Insert