KLFSS219DCK6 1 3/16 FLANGE BALL BRG
10792943
MFG #: Link-Belt
$0.00
/ EA
- Bore Diameter (in): 1.1875 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polypropylene
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 440 Stainless Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: No
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Insert Finish: STAINLESS STEEL
- Bolt Size (in): 3/8 in
- Bore Shape: Straight
- Cage Material: Stainless Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 4390 lb
- End Cap: SEE AUX CAP KIT
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 3.00
- Housing Color: White
- Housing Construction: One Piece
- Insert: SSG219LK6
- Length: 5.00
- Lube Fill Percent: 100% GREASE FILL
- Lube Fitting Type: HOUSING PLUGGED
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 70 C
- Max Operating Temperature (F): 158 F
- Maximum Speed (RPM): 5600 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.37
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Size Code: 206
- Static Load Rating (lb): 2530 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
- Width: 5.00
1 3/16" Mounted Stainless Steel Ball Bearing, Intermediate Duty, Polypropylene 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed end cap and rear auxilary dual lip seal, 100% Grease Filled, Housing Plugged