KFBSS2M35D 35MM FLANGE BALL BRG
10439614
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 35 mm
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polyamide
- Housing Style: Flange Block
- Housing Type: Flange, Bracket, Three Bolt
- Bearing Insert Material: 400 Series Stainless Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Auxiliary Cap Kit: K2236 (Closed); K2M356D (Open)
- Base to Center Height (in): 4.23 in
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Centerline to Bolt Hole Center (in): 2.375 in
- Bolt Size (in): 7/16 in
- Bolt Size (mm): M11 mm
- Bolt Spacing (in): 2.0000 in
- Bolt Spacing Height Direction (in): 1.25 in
- Bore Shape: Straight
- Cage Material: Stainless Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 5810 lb
- End Cap Available: Yes
- Foot Height (in): 0.55 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Height: 2.44
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 3.7 in
- Inner Ring Outside Diameter (in): 1.847 in
- Insert: SSG2M35L
- Length: 7.94
- Length Through Bore (in): 1.563 in
- Lube Fitting Type: STD FITTING PLUS PLASTIC PLUG
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 90 C
- Max Operating Temperature (F): 194 F
- Maximum Speed (RPM): 4800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.57
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.88 in
- Overall Height to End Cap (in): 2.33 in
- Overall Height to Inside of End Cap (in): 2.25 in
- Overall Length (in): 6.06 in
- Overall Width (in): 3.7 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Seal Kit: K2M35E (back auxiliary seal)
- Setscrew Torque (in-lbs): 165-185 in/lbs
- Size Code: 207
- Static Load Rating (lb): 3440 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0383 cps
- Weight unit: LB
- Width: 4.69
35 mm Mounted Stainless Steel Ball Bearing, Intermediate Duty, Polyamide 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal, Open end cap with seal and rear auxilary dual lip seal