FX3U2M30NC 30MM FLANGE BALL BRG
10437999
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 30 mm
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (mm): M10 mm
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 4390 lb
- End Cap: Y2196N
- Foot Height (in): 0.59 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 1.31
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.586 in
- Insert: UG2M30NL
- Length: 3.38
- Length Through Bore (in): 1.567 in
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 8000 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 2.50
- Outer Ring Land Profile: Standard
- Overall Height (mm): 44 mm
- Overall Height to End Cap (mm): 56.7 mm
- Overall Length (mm): 142.1 mm
- Overall Width (in): 3.19 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 85 in/lbs
- Size Code: 206
- Static Load Rating (lb): 2530 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0385 cps
- Weight unit: LB
- Width: 7.25
30 mm Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Closed End Cap