FX3U2M45NK75 45MM FLANGE BALL BRG

10418269 MFG #: Link-Belt
$0.00 /
  • Bore Diameter (mm): 45 mm
  • Bearing Type: Standard Duty
  • Fixed vs. Expansion: Fixed
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Two Bolt
  • Bearing Insert Material: 52100 Bearing Steel
  • Shaft Locking Type: Set Screw
  • Seal Type: Single Lip Contact Seal
  • Ability to Relubricate: Yes
  • Bearing Brand: LINK-BELT 200 SERIES BALL
  • Bolt Size (in): 1/2 in
  • Bolt Size (mm): M12 mm
  • Bolt Spacing (in): 5.8438 in
  • Bore Shape: Straight
  • Cage Material: Molded fiber glass reinforced nylon
  • Cage Type: Ball Riding Retainer
  • Dynamic Load Rating (lb): 7370 lb
  • End Cap: Y2286N
  • End Cap Available: Yes
  • Foot Height (in): 0.63 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 2.19
  • Housing Coating: Nickel Plated
  • Housing Color: Silver
  • Housing Construction: One Piece
  • Inner Ring Outside Diameter (in): 2.281 in
  • Insert: UG2M45NL
  • Length: 5.31
  • Length Through Bore (in): 2.031 in
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 5330 rpm
  • Misalignment Capability: ±2.0° Misalignment - Static Only
  • Misalignment Type: Static Only
  • Net Weight: 5.25
  • Outer Ring Land Profile: Standard
  • Overall Height (in): 2.141 in
  • Overall Height to End Cap (in): 2.56 in
  • Overall Length (in): 7.09 in
  • Overall Width (in): 4.38 in
  • Pilot Configuration: No Pilot
  • Radial Clearance: C3 STANDARD
  • Rolling Element: Ball Bearing
  • Setscrew Torque (in-lbs): 165-185 in/lbs
  • Size Code: 209
  • Static Load Rating (lb): 4590 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0065 cps
  • Vibration Frequency Inner Ring Defect: 0.0908 cps
  • Vibration Frequency Outer Ring Defect: 0.0592 cps
  • Vibration Frequency Roller Spin: 0.0377 cps
  • Weight unit: LB
  • Width: 5.31
45 mm Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Nickel Plated Housing
QTY