FX3S216E1 1 FLANGE BALL BRG
10415178
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Viton Single Lip Contact Seal
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bolt Size (in): 7/16 in
- Bolt Spacing (in): 3.8891 in
- Bore Shape: Straight
- Cage Material: Steel
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 3150 lb
- End Cap Available: No
- Foot Height (in): 0.5 in
- Grease Fitting Thread Size: 1/4-28
- Height: 1.50
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: SG216E1LPA
- Length: 3.88
- Length Through Bore (in): 1.178 in
- Lubricant: ALMASOL 1250 HI-TEMP
- Max Operating Temperature (C): 204 C
- Max Operating Temperature (F): 400 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.25
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.302 in
- Overall Length (in): 4.88 in
- Overall Width (in): 2.69 in
- Pilot Configuration: No Pilot
- Radial Clearance: C5 INCREASED
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
- Width: 3.88
1" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Viton Contact Seal, Increased Clearance, Steel Retainer, Special Lubricant