FX3CL212HFF 3/4 FLANGE BALL BRG
10437981
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 0.75 in
- Bearing Type: Standard Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Two Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Concentric
- Seal Type: Flingers only
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (in): 3/8 in
- Bolt Spacing (in): 3.5310 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 2870 lb
- End Cap: CL2126
- End Cap Available: Yes
- Foot Height (in): 0.56 in
- Grease Fitting Thread Size: 1/4-28
- Height: 1.50
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 1.121 in
- Insert: CLG212HFFL
- Length: 4.44
- Length Through Bore (in): 1.28 in
- Locking Collar Outside Diameter (in): 1.75 in
- Locking Device Kit: CL2125S
- Lube Fill Percent: 10% OIL FILL
- Lubricant: MOBIL VELOCITE #10 OIL
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 13400 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 1.20
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.5625 in
- Overall Length (in): 4.41 in
- Overall Width (in): 2.44 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 65-72 in/lbs
- Size Code: 204
- Static Load Rating (lb): 1480 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0825 cps
- Vibration Frequency Outer Ring Defect: 0.0508 cps
- Vibration Frequency Roller Spin: 0.0332 cps
- Weight unit: LB
- Width: 3.06
3/4" Mounted Ball Bearing, Standard Duty, Cast Iron 2-Bolt Flange Block, Centrik-Lok CL Locking Device, Free Running, 10% Oil Filled
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install the Link-Belt Centrik-Lok CL Ball Bearing(Video)
- How to Replace a Ball Bearing Insert(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)