FU3M45 45MM FLANGE BALL
10415171
MFG #: Link-Belt
$0.00
/
- Bore Diameter (mm): 45 mm
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Clearance Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 5/8 in
- Bolt Spacing (in): 4.875 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 11870 lb
- End Cap: U3286C
- End Cap Available: Yes
- Foot Height (in): 0.69 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.50
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 2.443 in
- Insert: UG3M45L
- Length: 6.50
- Length Through Bore (in): 2.6 in
- Locking Collar Outside Diameter (in): 3.23 in
- Locking Device Kit: U3285S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 6200 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 10.30
- Outer Ring Land Profile: Standard
- Overall Height (in): 2.75 in
- Overall Length (in): 6.25 in
- Overall Width (in): 6.25 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 290-325 in/lbs
- Size Code: 328
- Static Load Rating (lb): 7110 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0827 cps
- Vibration Frequency Outer Ring Defect: 0.0507 cps
- Vibration Frequency Roller Spin: 0.0327 cps
- Weight unit: LB
- Width: 3.13
45 mm Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Square Fixed Flange Block, Setscrew Locking, Clearance Seal