FU339NC 2 7/16 FLANGE BALL
10415170
MFG #: Link-Belt
$0.00
/ EA
- Bore Diameter (in): 2.4375 in
- Bearing Type: Heavy Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Double Lip Contact Seal with Flinger
- Ability to Relubricate: Yes
- Bearing Brand: LINK-BELT 300 SERIES HD BALL
- Bolt Size (in): 3/4 in
- Bolt Spacing (in): 6 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 18390 lb
- End Cap: U3396C
- End Cap Available: Yes
- Foot Height (in): 0.75 in
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Housing Color: Black
- Housing Construction: One Piece
- Inner Ring Outside Diameter (in): 3.216 in
- Insert: UG339NL
- Length Through Bore (in): 3.32 in
- Locking Collar Outside Diameter (in): 4.17 in
- Locking Device Kit: U3395S
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3250 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 20.00
- Outer Ring Land Profile: Standard
- Overall Height (in): 3.47 in
- Overall Height to End Cap (in): 3.97 in
- Overall Length (in): 7.63 in
- Overall Width (in): 7.63 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 430-460 in/lbs
- Size Code: 339
- Static Load Rating (lb): 11700 lb
- Vibration Frequency Fundamental Train: 0.0063 cps
- Vibration Frequency Inner Ring Defect: 0.0823 cps
- Vibration Frequency Outer Ring Defect: 0.0510 cps
- Vibration Frequency Roller Spin: 0.0337 cps
- Weight unit: LB
2 7/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Double Lip Contact Seal, Closed End Cap